Medium Power NPN Darlington Bipolar Power Transistor

Favorite

Overview

The Medium Power NPN Darlington Bipolar Power Transistor is for use as output devices in complementary general-purpose amplifier applications.

Replacement Active Part Number: BD677A

  • -
  • -
  • High DC Current Gain hFE = 750 (Min) @ IC
    = 1.5 and 2.0 Adc
  • Monolithic Construction
  • BD675, 675A, 677, 677A, 679, 679A, 681 are complementary with BD676, 676A, 678, 678A, 680, 680A, 682
  • BD677, 677A, 679, 679A are equivalent to MJE 800, 801, 802, 803
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

BD677AS

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-126-3

NA

0

BLKBG

2000

N

NPN

4

60

2.8

0.75

-

-

Price N/A

More Details

BD677ASTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

N

NPN

4

60

2.8

0.75

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :